IESNA:LM-63-2002 
[TEST]P981001
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-15L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1392
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
3379 3369.5 3341.9 3298.5 3238.6 3165.8 3081.6 2985.2 2877.7 2759.3
2628.9 2490.3 2347.1 2205.8 2073.8 1948.7 1832.9 1722.4 1619.4 1522.1
1429 1336.2 1245.8 1145.3 1048.6 956.4 868.6 783.2 703.6 621.6
532 439.4 350.4 268.8 197 137.8 95 64.6 46.6 37.2
29.9 23.7 18.7 14.4 11.1 8.7 7.7 6.8 6.1 5.4
4.9 4.4 4 3.6 3.3 3.1 2.8 2.6 2.4 2.2
2.1 1.9 1.9 1.7 1.6 1.6 1.5 1.4 1.4 1.4
1.3 1.2 1.2 1.2 1.2 1.1 1.1 1.1 1 1
0.9 0.9 0.9 0.7 0.6 0.5 0.2 0.1 0.1 0
0
